??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0ZAF0016FF28
Bill of material
0ZAF0016FF28
PN
Part Number
0ZAF0016FF28
DESC
Description
Line Voltage Rated Surface Mount PTC Resettable Fuse, 2920 size, 160mA
VVRVAC
Vmax Voltage Rating
240 VAC
R1O
R1max
11 Ohm
IHOLDCR
IHOLD Current Rating
0,16 A
ITRIPCR
ITRIP Current Rating
0,37 A
CHARACTERISTIC
Characteristic
Slow Blow
PACKAGING
Packaging
Tape and Reel (800 pcs.)
CS
Case Size
2920
RHSC
RoHS Compliant
YES