??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0ZCF0110AF2A
Bill of material
0ZCF0110AF2A
PN
Part Number
0ZCF0110AF2A
DESC
Description
Surface Mount PTC Resettable Fuse, 2920 size, 1.1A, Tape & Reel
VVRVDC
Vmax Voltage Rating
60 VDC
R1O
R1max
0,41 Ohm
IHOLDCR
IHOLD Current Rating
1,1 A
ITRIPCR
ITRIP Current Rating
2,2 A
CHARACTERISTIC
Characteristic
Slow Blow
PACKAGING
Packaging
Tape and Reel (1000 pcs.)
CS
Case Size
2920
RHSC
RoHS Compliant
YES