??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0ZCF0125FF2C
Bill of material
0ZCF0125FF2C
PN
Part Number
0ZCF0125FF2C
DESC
Description
2920 SMT PPTC, 1.25 Ih, 33V
VVRVDC
Vmax Voltage Rating
33 VDC
R1O
R1max
0,25 Ohm
IHOLDCR
IHOLD Current Rating
1,25 A
ITRIPCR
ITRIP Current Rating
2,5 A
CHARACTERISTIC
Characteristic
Slow Blow
PACKAGING
Packaging
Tape and Reel (2000 pcs.)
CS
Case Size
2920
RHSC
RoHS Compliant
YES