??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0ZCH0075FF2G
Bill of material
0ZCH0075FF2G
PN
Part Number
0ZCH0075FF2G
DESC
Description
1210 SMT PPTC, 0.75 Ih, 8V
VVRVDC
Vmax Voltage Rating
8 VDC
R1O
R1max
0,4 Ohm
IHOLDCR
IHOLD Current Rating
0,75 A
ITRIPCR
ITRIP Current Rating
1,5 A
CHARACTERISTIC
Characteristic
Slow Blow
PACKAGING
Packaging
Tape and Reel (4000 pcs.)
CS
Case Size
1210
RHSC
RoHS Compliant
YES