??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0ZCJ0110AF2C
Bill of material
0ZCJ0110AF2C
PN
Part Number
0ZCJ0110AF2C
DESC
Description
1206 SMT PPTC, 1.10 Ih, 16V
VVRVDC
Vmax Voltage Rating
16 VDC
R1O
R1max
0,18 Ohm
IHOLDCR
IHOLD Current Rating
1,1 A
ITRIPCR
ITRIP Current Rating
2,2 A
CHARACTERISTIC
Characteristic
Slow Blow
PACKAGING
Packaging
Tape and Reel (2000 pcs.)
CS
Case Size
1206
RHSC
RoHS Compliant
YES