??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0ZCK0075FF2E
Bill of material
0ZCK0075FF2E
PN
Part Number
0ZCK0075FF2E
DESC
Description
0805 SMT PPTC, 0.75 Ih, 6V
VVRVDC
Vmax Voltage Rating
6 VDC
R1O
R1max
0,35 Ohms
CHARACTERISTIC
Characteristic
Slow Blow
IHOLDCR
IHOLD Current Rating
0,75 A
ITRIPCR
ITRIP Current Rating
1,5 A
CS
Case Size
805
ROHSC
RoHS Compliant
YES
PACKAGING
Packaging
Tape and Reel (3000 pcs.)