??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0ZCM0020FF2G
Bill of material
0ZCM0020FF2G
PN
Part Number
0ZCM0020FF2G
DESC
Description
0603 SMT PPTC, 0.20 Ih, 9V
VVRVDC
Vmax Voltage Rating
9 VDC
R1O
R1max
3,5 Ohm
IHOLDCR
IHOLD Current Rating
0,2 A
ITRIPCR
ITRIP Current Rating
0,45 A
CHARACTERISTIC
Characteristic
Slow Blow
PACKAGING
Packaging
Tape and Reel (4000 pcs.)
CS
Case Size
603
RHSC
RoHS Compliant
YES