??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0ZCN0150FF2C
Bill of material
0ZCN0150FF2C
PN
Part Number
0ZCN0150FF2C
DESC
Description
Surface Mount PTC Resettable Fuse, 2016 size, 1.5A, Tape & Reel
VVRVDC
Vmax Voltage Rating
15 VDC
R1O
R1max
0,18 Ohm
IHOLDCR
IHOLD Current Rating
1,5 A
ITRIPCR
ITRIP Current Rating
3 A
CHARACTERISTIC
Characteristic
Slow Blow
PACKAGING
Packaging
Tape and Reel (2000 pcs.)
CS
Case Size
2016