??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0ZRA0900FF1A
Bill of material
0ZRA0900FF1A
PN
Part Number
0ZRA0900FF1A
DESC
Description
Radial PPTC, 9 Ih, 16V
VVRVDC
Vmax Voltage Rating
16 VDC
R1O
R1max
0,015 Ohm
IHOLDCR
IHOLD Current Rating
9 A
ITRIPCR
ITRIP Current Rating
15,3 A
CHARACTERISTIC
Characteristic
Slow Blow
PACKAGING
Packaging
Bulk Pack (1000 pcs.)
RHSC
RoHS Compliant
YES