??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0ZRC0020FF1E
Bill of material
0ZRC0020FF1E
PN
Part Number
0ZRC0020FF1E
DESC
Description
Radial PPTC, 0.20 Ih, 90V
VVRVDC
Vmax Voltage Rating
90 VDC
R1O
R1max
4,4 Ohm
IHOLDCR
IHOLD Current Rating
0,2 A
ITRIPCR
ITRIP Current Rating
0,4 A
CHARACTERISTIC
Characteristic
Slow Blow
PACKAGING
Packaging
Bulk Pack (3000 pcs.)
RHSC
RoHS Compliant
YES