??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0ZRF0015FF1E
Bill of material
0ZRF0015FF1E
PN
Part Number
0ZRF0015FF1E
DESC
Description
Radial PPTC, 0.15 Ih, 60V
VVRVDC
Vmax Voltage Rating
60 VDC
R1O
R1max
12 Ohm
IHOLDCR
IHOLD Current Rating
0,15 A
ITRIPCR
ITRIP Current Rating
0,29 A
CHARACTERISTIC
Characteristic
Slow Blow
PACKAGING
Packaging
Bulk Pack (3000 pcs.)
RHSC
RoHS Compliant
YES