??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0ZRN0050FF1E
Bill of material
0ZRN0050FF1E
PN
Part Number
0ZRN0050FF1E
DESC
Description
Radial PTC Resettable Fuse, 500mA, Bulk Pack
VVRVDC
Vmax Voltage Rating
30 VDC
R1O
R1max
1,1 Ohm
IMAXCR
Imax Current Rating
40 A
IHOLDCR
IHOLD Current Rating
0,5 A
ITRIPCR
ITRIP Current Rating
0,9 A
CHARACTERISTIC
Characteristic
Slow Blow
PACKAGING
Packaging
Bulk Pack (3000 pcs.)