??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0ZRS0750FF
Bill of material
0ZRS0750FF
PN
Part Number
0ZRS0750FF
DESC
Description
Radial PTC Resettable Fuse, 7.5A, Bulk Packed
VVR
Vmax Voltage Rating
32 VDC
R1MAX
R1max
0,023 Ohms
CHARACTERISTIC
Characteristic
Slow Blow
IHOLDCR
IHOLD Current Rating
7,5 A
ITRIPCR
ITRIP Current Rating
15 A
PACKAGING
Packaging
Bulk Pack (1000 pcs.)