??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0ZRV0016FF1E
Bill of material
0ZRV0016FF1E
PN
Part Number
0ZRV0016FF1E
DESC
Description
277 Vac Rated Radial Lead PTC Resettable Fuse, 160mA
VVRVDC
Vmax Voltage Rating
277 VDC
R1O
R1max
8 Ohms
CHARACTERISTIC
Characteristic
Slow Blow
IHOLDCR
IHOLD Current Rating
0.16 A
ITRIPCR
ITRIP Current Rating
0.37 A
PACKAGING
Bulk Pack (3000 pcs.)