??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1-102692-4
Bill of material
1-102692-4
PN
Part Number
1-102692-4
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1-102692-4
TEINTERNALDESCRIPTION
TE Internal Description
70 MODII 2PC HDR DR SHRD
PCBCONNECTORASSEMBLYTYPE
PCB Connector Assembly Type
PCB Mount Header
HEADERTYPE
Header Type
Shrouded
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
STACKABLE
Stackable
No
NUMBEROFROWS
Number of Rows
2
PCBMOUNTORIENTATION
PCB Mount Orientation
Vertical
NUMBEROFPOSITIONS
Number of Positions
70
OPERATINGVOLTAGEVAC
Operating Voltage
250 VAC
DIELECTRICWITHSTANDINGVOLTAGEMAXVACRMS
Dielectric Withstanding Voltage Max
750 VACrms
TERMINATIONRESISTANCEMOHM
Termination Resistance
12 mOhm
POSTSIZE
Post Size
.64 mm [ .025 in ]
CONTACTBASEMATERIAL
Contact Base Material
Phosphor Bronze
PCBCONTACTTERMINATIONAREAPLATINGMATERIAL
PCB Contact Termination Area Plating Material
Tin-Lead
CONTACTSHAPEFORM
Contact Shape & Form
Square
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Gold
CONTACTMATINGAREAPLATINGMATERIALTHICKNESS
Contact Mating Area Plating Material Thickness
.762 um [ 30 uin ]
CONTACTTYPE
Contact Type
Pin
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
2 A
CONTACTMATINGAREALENGTH
Contact Mating Area Length
5.08 mm [ .2 in ]
PCBCONTACTTERMINATIONAREAPLATINGMATERIALTHICKNESSUIN
PCB Contact Termination Area Plating Material Thickness
100 - 200 uin
TERMINATIONPOSTTAILLENGTH
Termination Post & Tail Length
4.57 mm [ .18 in ]
TERMINATIONMETHODTOPRINTEDCIRCUITBOARD
Termination Method to Printed Circuit Board
Through Hole - Solder
PCBMOUNTRETENTIONTYPE
PCB Mount Retention Type
Board Retention Tail
MATINGRETENTION
Mating Retention
Without
MATINGALIGNMENT
Mating Alignment
With
MATINGALIGNMENTTYPE
Mating Alignment Type
Guide Pins
PCBMOUNTRETENTION
PCB Mount Retention
With
PCBMOUNTALIGNMENT
PCB Mount Alignment
Without
CENTERLINEPITCH
Centerline
2.54 mm [ .1 in ] Pitch
HOUSINGCOLOR
Housing Color
Black
HOUSINGMATERIAL
Housing Material
Thermoplastic
CONNECTORHEIGHT
Connector Height
13.97 mm [ .55 in ]
ROWTOROWSPACING
Row-to-Row Spacing
2.54 mm [ .1 in ]
PCBTHICKNESSRECOMMENDED
PCB Thickness
1.4 mm [ .055 in ] Recommended
OPERATINGTEMPERATURERANGEC
Operating Temperature Range
-65 - 105 C
SOLDERPROCESSFEATURE
Solder Process Feature
Board Standoff
CIRCUITAPPLICATION
Circuit Application
Signal
APPROVEDSTANDARDS
Approved Standards
CSA LR7189, UL E28476
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
PACKAGINGQUANTITY
Packaging Quantity
20
PACKAGINGMETHOD
Packaging Method
Tube
COMMENT
Comment
Headers with make firstbreak last posts can be made available.