??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1-102917-1
Bill of material
1-102917-1
PN
Part Number
1-102917-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1-102917-1
TEINTERNALDESCRIPTION
TE Internal Description
MOD IV RECP PLTD 50 SEL
APPLIEDPRESSURE
Applied Pressure
Standard
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Wire & Cable
COMPATIBLEWITHWIRECABLETYPE
Compatible With Wire & Cable Type
Discrete Wire
OPERATINGVOLTAGEVAC
Operating Voltage
250 VAC
DIELECTRICWITHSTANDINGVOLTAGEMAXV
Dielectric Withstanding Voltage Max
750 V
INSULATIONRESISTANCEMOHM
Insulation Resistance
5000 MOhm
TERMINATIONRESISTANCEMOHM
Termination Resistance
12 mOhm
CONTACTBASEMATERIAL
Contact Base Material
Beryllium Copper
CONTACTMATINGAREAPLATINGMATERIALTHICKNESSUIN
Contact Mating Area Plating Material Thickness
50 - 50 uin
WIRECONTACTTERMINATIONAREAPLATINGMATERIAL
Wire Contact Termination Area Plating Material
Gold Flash
CONTACTTYPE
Contact Type
Socket
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Gold
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
3 A
TERMINATIONMETHODTOWIRECABLE
Termination Method to Wire & Cable
Crimp
WIREINSULATIONSUPPORT
Wire Insulation Support
With
ACCEPTSWIREINSULATIONDIAMETERRANGE
Accepts Wire Insulation Diameter Range
.5 - 1.02 mm [ .02 - .04 in ]
WIRESIZEAWG
Wire Size
32 - 27 AWG
WIRESIZEMM2
Wire Size
.03 - .1 mm2
OPERATINGTEMPERATURERANGEC
Operating Temperature Range
-65 - 105 C
CIRCUITAPPLICATION
Circuit Application
Power & Signal
APPROVEDSTANDARDS
Approved Standards
CSA LR7189, UL E28476
PACKAGINGQUANTITY
Packaging Quantity
12500
PACKAGINGMETHOD
Packaging Method
Strip
COMMENT
Comment
() For use with Model K machines. Call the Technical Assistance Center (1-800-522-6752) for part numbers of applicators for use with Model G machines, as well as other bench machines and fully automatic AMPOMATOR lead making machines.