??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1-104506-0
Bill of material
1-104506-0
PN
Part Number
1-104506-0
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1-104506-0
TEINTERNALDESCRIPTION
TE Internal Description
MTE PIN 28-32 AWG PLTD
APPLIEDPRESSURE
Applied Pressure
Standard
OPERATINGVOLTAGEVAC
Operating Voltage
300 VAC
DIELECTRICWITHSTANDINGVOLTAGEMAXV
Dielectric Withstanding Voltage Max
750 V
INSULATIONRESISTANCEMOHM
Insulation Resistance
5000 MOhm
TERMINATIONRESISTANCEMOHM
Termination Resistance
12 mOhm
CONTACTBASEMATERIAL
Contact Base Material
Phosphor Bronze
PCBCONTACTTERMINATIONAREAPLATINGMATERIAL
PCB Contact Termination Area Plating Material
Tin
CONTACTUNDERPLATINGMATERIAL
Contact Underplating Material
Nickel
CONTACTMATINGAREAPLATINGMATERIALTHICKNESSUIN
Contact Mating Area Plating Material Thickness
100 - 200 uin
WIRECONTACTTERMINATIONAREAPLATINGMATERIAL
Wire Contact Termination Area Plating Material
Tin
CONTACTTYPE
Contact Type
Pin
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Tin
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
3 A
WIRECONTACTTERMINATIONAREAPLATINGMATERIALTHICKNESSUIN
Wire Contact Termination Area Plating Material Thickness
100 - 200 uin
TERMINATIONMETHODTOWIRECABLE
Termination Method to Wire & Cable
Crimp, Insulation Displacement Crimp (IDC)
WIREINSULATIONSUPPORT
Wire Insulation Support
With
ACCEPTSWIREINSULATIONDIAMETERRANGE
Accepts Wire Insulation Diameter Range
.64 - 1.37 mm [ .025 - .054 in ]
WIRESIZEAWG
Wire Size
32 - 28 AWG
WIRESIZEMM2
Wire Size
.03 - .09 mm2
OPERATINGTEMPERATURERANGEC
Operating Temperature Range
-65 - 105 C
CIRCUITAPPLICATION
Circuit Application
Power & Signal
APPROVEDSTANDARDS
Approved Standards
CSA LR7189, UL E28476
PACKAGINGQUANTITY
Packaging Quantity
12500
PACKAGINGMETHOD
Packaging Method
Strip