??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1-1241121-4
Bill of material
1-1241121-4
PN
Part Number
1-1241121-4
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1-1241121-4
TEINTERNALDESCRIPTION
TE Internal Description
DUOPLUG2,5FEDLEI 4P
CONNECTORSYSTEM
Connector System
Wire-to-Board
CONNECTORHOUSINGTYPE
Connector & Housing Type
Receptacle
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
COMPATIBLEWITHWIRECABLETYPE
Compatible With Wire & Cable Type
Discrete Wire
NUMBEROFPOSITIONS
Number of Positions
4
NUMBEROFROWS
Number of Rows
1
CONNECTORCONTACTLOADCONDITION
Connector Contact Load Condition
Fully Loaded
PCBMOUNTORIENTATION
PCB Mount Orientation
Right Angle
NUMBEROFINSULATIONDISPLACEMENTSLOTS
Number of Insulation Displacement Slots
4
CARDENTRYSTYLE
Card Entry Style
Side
CONTACTBASEMATERIAL
Contact Base Material
Copper Tin
PCBCONTACTTERMINATIONAREAPLATINGMATERIAL
PCB Contact Termination Area Plating Material
Tin
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Pre-Tin
CONTACTTYPE
Contact Type
Socket
CONTACTRETENTIONWITHINHOUSING
Contact Retention Within Housing
Without
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
2 A
TERMINATIONMETHODTOWIRECABLE
Termination Method to Wire & Cable
Insulation Displacement Crimp (IDC)
PCBMOUNTRETENTION
PCB Mount Retention
Without
PANELMOUNTFEATURE
Panel Mount Feature
Without
PCBMOUNTALIGNMENT
PCB Mount Alignment
Without
MATINGALIGNMENT
Mating Alignment
With
MATINGRETENTION
Mating Retention
With
MATINGALIGNMENTTYPE
Mating Alignment Type
Keyed
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Cable Mount (Free-Hanging)
CENTERLINEPITCH
Centerline
2.5 mm [ .098 in ] Pitch
HOUSINGCOLOR
Housing Color
Natural
HOUSINGMATERIAL
Housing Material
PBT GF
HOUSINGENTRYCONFIGURATION
Housing Entry Configuration
Both Ends Open
WIRESIZEMM2
Wire Size
.35 mm2
WIRESIZEAWG
Wire Size
22 AWG
ACCEPTSWIREINSULATIONDIAMETERRANGE
Accepts Wire Insulation Diameter Range
1.2 - 1.4 mm [ .047 - .055 in ]
PCBTHICKNESSRECOMMENDED
PCB Thickness
1.5 mm [ .059 in ] Recommended
CONNECTORHEIGHTMM
Connector Height
7.35 mm
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-40 - 110 C [ -40 - 230 F ]
CIRCUITAPPLICATION
Circuit Application
Signal
PACKAGINGQUANTITY
Packaging Quantity
3640
PACKAGINGMETHOD
Packaging Method
Carton