피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
카탈로그 탐색
언어선택:
English
English
1-1355181-8
TE Connectivity
Connectors
PCB Connectors_new
Card Edge Connectors
Standard Edge Connectors
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{teconnectivity/connectors/pcb_connectors_new/card_edge_connectors/standard_edge_connectors/1_1355181_8.prj},{NB=1-1355181-8},{PN=1-1355181-8},{NUMBEROFPOSITIONS=8},{NUMBEROFROWS=1},{OPERATINGVOLTAGEV=63},{CONTACTCURRENTRATINGMAXA=2},{WIRESIZEAWG=22},{CARDSLOTDEPTHMM=5},{PACKAGINGQUANTITY=1680},{SHA256=WXNF9MNdQMb2/S1evJHI+prtxqBOcYIgDX7ZypjSzc4=},{INAME=12d13551812d8},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1-1355181-8
Bill of material
1-1355181-8
PN
Part Number
1-1355181-8
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1-1355181-8
TEINTERNALDESCRIPTION
TE Internal Description
DUOPLUG2,5GEH 8P 6X
CONNECTORSYSTEM
Connector System
Wire-to-Board
CONNECTORHOUSINGTYPE
Connector & Housing Type
Receptacle
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
COMPATIBLEWITHWIRECABLETYPE
Compatible With Wire & Cable Type
Discrete Wire
NUMBEROFPOSITIONS
Number of Positions
8
NUMBEROFROWS
Number of Rows
1
CONNECTORCONTACTLOADCONDITION
Connector Contact Load Condition
Fully Loaded
PCBMOUNTORIENTATION
PCB Mount Orientation
Right Angle
CARDENTRYSTYLE
Card Entry Style
Side
OPERATINGVOLTAGEV
Operating Voltage
63
V
CONTACTBASEMATERIAL
Contact Base Material
CuSn4
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Pre-Tin
CONTACTMATINGAREAPLATINGMATERIALTHICKNESSUM
Contact Mating Area Plating Material Thickness
5 - 12
um
CONTACTTYPE
Contact Type
Socket
CONTACTRETENTIONWITHINHOUSING
Contact Retention Within Housing
Without
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
2
A
TERMINATIONMETHODTOWIRECABLE
Termination Method to Wire & Cable
Insulation Displacement Crimp (IDC)
PCBMOUNTRETENTION
PCB Mount Retention
With
PANELMOUNTFEATURE
Panel Mount Feature
Without
MATINGALIGNMENT
Mating Alignment
With
MATINGRETENTION
Mating Retention
With
MATINGALIGNMENTTYPE
Mating Alignment Type
Keyed
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Cable Mount (Free-Hanging)
CENTERLINEPITCH
Centerline
2.5 mm [ .098 in ]
Pitch
HOUSINGCOLOR
Housing Color
Natural
HOUSINGMATERIAL
Housing Material
PBT
HOUSINGENTRYCONFIGURATION
Housing Entry Configuration
Both Ends Closed
WIRESIZEMM2
Wire Size
.35
mm2
WIRESIZEAWG
Wire Size
22
AWG
ACCEPTSWIREINSULATIONDIAMETERRANGE
Accepts Wire Insulation Diameter Range
1.3 mm [ .051 in ]
PCBTHICKNESSRECOMMENDED
PCB Thickness
1.5 mm [ .059 in ]
Recommended
CONNECTORHEIGHTMM
Connector Height
7.35
mm
CARDSLOTDEPTHMM
Card Slot Depth
5
mm
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-40 - 110 C [ -40 - 230 F ]
CIRCUITAPPLICATION
Circuit Application
Signal
PACKAGINGQUANTITY
Packaging Quantity
1680
PACKAGINGMETHOD
Packaging Method
Carton