??
Catalog navigation
Загрузка CAD-моделей
Предварительные просмотры
3D
2D
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1-1367703-2
Bill of material
1-1367703-2
PN
Part Number
1-1367703-2
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1-1367703-2
TEINTERNALDESCRIPTION
TE Internal Description
RA AMC Conn,Style B+,Sn,wHdw
CONNECTORSYSTEM
Connector System
Board-to-Board
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
NUMBEROFPOSITIONS
Number of Positions
170
NUMBEROFDUALPOSITIONS
Number of Dual Positions
85
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
HOUSINGCOLOR
Housing Color
Black
HOUSINGMATERIAL
Housing Material
LCP (Liquid Crystal Polymer)
CENTERLINEPITCH
Centerline
.075 mm [ .0029 in ] Pitch
ROWTOROWSPACING
Row-to-Row Spacing
1.9 mm [ .075 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-10 - 70 C [ 14 - 158 F ]
CIRCUITAPPLICATION
Circuit Application
Signal