??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1-1375875-0
Bill of material
1-1375875-0
PN
Part Number
1-1375875-0
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1-1375875-0
TEINTERNALDESCRIPTION
TE Internal Description
PLUG HSG,24POS,0.8MM MICRO INT
CONNECTORPRODUCTTYPE
Connector Product Type
Housing
CONNECTORHOUSINGTYPE
Connector & Housing Type
Plug
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Wire & Cable
NUMBEROFPOSITIONS
Number of Positions
24
NUMBEROFROWS
Number of Rows
2
OPERATINGVOLTAGEVAC
Operating Voltage
30 VAC
DIELECTRICWITHSTANDINGVOLTAGEMAXV
Dielectric Withstanding Voltage Max
250 V
INSULATIONRESISTANCEMOHM
Insulation Resistance
500 MOhm
CONTACTTYPE
Contact Type
Pin
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
1, 75 A
TERMINATIONMETHODTOWIRECABLE
Termination Method to Wire & Cable
Crimp
MATINGRETENTION
Mating Retention
With
STRAINRELIEF
Strain Relief
Without
HOUSINGMATERIAL
Housing Material
LCP (Liquid Crystal Polymer)
CENTERLINEPITCH
Centerline
.8 mm [ .031 in ] Pitch
HOUSINGCOLOR
Housing Color
Natural
WIRESIZEMM2
Wire Size
.0509 - .081 mm2
WIRESIZEAWG
Wire Size
30 - 28 AWG
CONNECTORHEIGHT
Connector Height
6.74 mm [ .265 in ]
CONNECTORLENGTH
Connector Length
12.95 mm [ .509 in ]
OPERATINGTEMPERATURERANGEC
Operating Temperature Range
-55 - 85 C
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
APPROVEDSTANDARDS
Approved Standards
UL E28476
GLOWWIRERATING
Glow Wire Rating
Standard Part - Not Glow Wire
PACKAGINGMETHOD
Packaging Method
Package
PACKAGINGQUANTITY
Packaging Quantity
1