??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1-1393645-1
Bill of material
1-1393645-1
PN
Part Number
1-1393645-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1-1393645-1
TEINTERNALDESCRIPTION
TE Internal Description
V42254B1200M603=PC612 MESSERLE
ALIAS
Alias #
V42254B1200M603
CONNECTORHOUSINGTYPE
Connector & Housing Type
Plug
CONNECTORSYSTEM
Connector System
Board-to-Board
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
DINSIZE
DIN Size
Standard
DINLEVEL
DIN Level
II
NUMBEROFPOSITIONS
Number of Positions
40
NUMBEROFROWS
Number of Rows
3
PCBMOUNTORIENTATION
PCB Mount Orientation
Right Angle
NUMBEROFCOLUMNS
Number of Columns
20
NUMBEROFPOWERORCOAXIALPOSITIONS
Number of Power or Coaxial Positions
4
ROWSLOADED
Rows Loaded
A, C
NUMBEROFSIGNALPOSITIONS
Number of Signal Positions
40
CONTACTBASEMATERIAL
Contact Base Material
Phosphor Bronze
CONTACTTYPE
Contact Type
Pin
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
1.5 A
TERMINATIONMETHODTOPRINTEDCIRCUITBOARD
Termination Method to Printed Circuit Board
Through Hole - Solder
TERMINATIONPOSTTAILLENGTH
Termination Post & Tail Length
3 mm [ .118 in ]
PANELMOUNTFEATURE
Panel Mount Feature
Without
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
HOUSINGCOLOR
Housing Color
Gray
HOUSINGMATERIAL
Housing Material
Thermoplastic PBT GF
CENTERLINEPITCH
Centerline
2.54 mm [ .1 in ] Pitch
CONNECTORHEIGHTMM
Connector Height
11.1 mm
ROWTOROWSPACING
Row-to-Row Spacing
2.54 mm [ .1 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-55 - 125 C [ -67 - 257 F ]
SHIELDED
Shielded
No
CIRCUITAPPLICATION
Circuit Application
Power & Signal
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
PACKAGINGMETHOD
Packaging Method
Tray