??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1-1410297-9
Bill of material
1-1410297-9
PN
Part Number
1-1410297-9
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1-1410297-9
TEINTERNALDESCRIPTION
TE Internal Description
MULTIGIG RT KEYESD .8 UNKEYED
BACKPLANEGUIDEHARDWARETYPE
Backplane Guide Hardware Type
Guide Socket Module
PCBMOUNTORIENTATION
PCB Mount Orientation
Right Angle
BACKPLANEGUIDELOCATION
Backplane Guide Location
Front Board
NUMBEROFPOSITIONS
Number of Positions
1
MATINGALIGNMENT
Mating Alignment
With
MATINGALIGNMENTTYPE
Mating Alignment Type
Polarization
PRODUCTLENGTH
Product Length
31.88 mm [ 1.255 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-30 - 105 C [ -22 - 221 F ]