??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1-147747-7
Bill of material
1-147747-7
PN
Part Number
1-147747-7
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1-147747-7
TEINTERNALDESCRIPTION
TE Internal Description
34 MODIV VRT DR SFMNT 30AU
PCBCONNECTORASSEMBLYTYPE
PCB Connector Assembly Type
PCB Mount Receptacle
CONNECTORSYSTEM
Connector System
Board-to-Board
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
STACKABLE
Stackable
No
NUMBEROFROWS
Number of Rows
2
PCBMOUNTORIENTATION
PCB Mount Orientation
Vertical
NUMBEROFPOSITIONS
Number of Positions
34
BOARDTOBOARDCONFIGURATION
Board-to-Board Configuration
Parallel, Right Angle
OPERATINGVOLTAGEVAC
Operating Voltage
250 VAC
INSULATIONRESISTANCEMOHM
Insulation Resistance
5000 MOhm
CONNECTORPROFILE
Connector Profile
Standard
CONTACTBASEMATERIAL
Contact Base Material
Phosphor Bronze
PCBCONTACTTERMINATIONAREAPLATINGMATERIAL
PCB Contact Termination Area Plating Material
Tin-Lead
CONTACTSHAPEFORM
Contact Shape & Form
Square
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Gold
CONTACTMATINGAREAPLATINGMATERIALTHICKNESS
Contact Mating Area Plating Material Thickness
.762 um [ 30 uin ]
CONTACTTYPE
Contact Type
Socket
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
3 A
CONTACTPROTECTIONTYPE
Contact Protection Type
Closed Entry Housing
PCBCONTACTTERMINATIONAREAPLATINGMATERIALTHICKNESSUIN
PCB Contact Termination Area Plating Material Thickness
15 uin
TERMINATIONMETHODTOPRINTEDCIRCUITBOARD
Termination Method to Printed Circuit Board
Surface Mount
PCBMOUNTRETENTIONTYPE
PCB Mount Retention Type
ActionCompliant Tail, Hold-Down, Hold-Down Post
MATINGALIGNMENT
Mating Alignment
Without
PCBMOUNTRETENTION
PCB Mount Retention
With
PCBMOUNTALIGNMENT
PCB Mount Alignment
Without
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
MATINGENTRYLOCATION
Mating Entry Location
Bottom & Top
CENTERLINEPITCH
Centerline
2.54 mm [ .1 in ] Pitch
HOUSINGCOLOR
Housing Color
Black
HOUSINGMATERIAL
Housing Material
Glass Filled Polyester
CONNECTORHEIGHT
Connector Height
6.73 mm [ .265 in ]
ROWTOROWSPACING
Row-to-Row Spacing
2.54 mm [ .1 in ]
STACKHEIGHT
Stack Height
10.62 mm [ .418 in ]
PCBTHICKNESSRECOMMENDED
PCB Thickness
1.4 - 2.4 mm [ .008 in ] Recommended
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-65 - 125 C [ -85 - 257 F ]
HOUSINGTEMPERATURERATING
Housing Temperature Rating
High
SOLDERPROCESSFEATURE
Solder Process Feature
Board Standoff
CIRCUITAPPLICATION
Circuit Application
Signal
APPROVEDSTANDARDS
Approved Standards
CSA LR7189, UL E28476
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
PACKAGINGQUANTITY
Packaging Quantity
250
PACKAGINGMETHOD
Packaging Method
Reel, Tape & Reel
COMMENT
Comment
No center hold-down.