??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1-1478204-0
Bill of material
1-1478204-0
PN
Part Number
1-1478204-0
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1-1478204-0
TEINTERNALDESCRIPTION
TE Internal Description
BNC Str PCB Skt 50Ohm Silver P
RFINTERFACE
RF Interface
BNC
RFCONNECTORSTYLE
RF Connector Style
Jack
CONNECTORSYSTEM
Connector System
Cable-to-Board
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
NUMBEROFPOSITIONS
Number of Positions
1
PCBMOUNTORIENTATION
PCB Mount Orientation
Vertical
NUMBEROFCOAXIALCONTACTS
Number of Coaxial Contacts
1
IMPEDANCEOHM
Impedance
50 Ohm
BODYMATERIAL
Body Material
Brass
BODYPLATINGMATERIAL
Body Plating Material
Silver
BODYSHAPE
Body Shape
Circular
BODYINSULATION
Body Insulation
Without
RFCONNECTORCENTERCONTACTPLATINGMATERIAL
RF Connector Center Contact Plating Material
Silver
RFCONNECTORCENTERCONTACTMATERIAL
RF Connector Center Contact Material
Brass
TERMINATIONMETHODTOPRINTEDCIRCUITBOARD
Termination Method to Printed Circuit Board
Through Hole - Solder
PCBMOUNTRETENTION
PCB Mount Retention
With
RFCONNECTORCOUPLINGMECHANISM
RF Connector Coupling Mechanism
Bayonet
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
RFCONTACTCAPTIVATIONMETHOD
RF Contact Captivation Method
Mechanical
DETENT
Detent
With
PCBTHICKNESSRECOMMENDED
PCB Thickness
3.2 mm [ .126 in ] Recommended
RFCONNECTORMATEDOUTERDIAMETERAPPROXIMATE
RF Connector Mated Outer Diameter
14.529 mm [ .572 in ] Approximate
MOUNTINGPOSTLENGTH
Mounting Post Length
4.5 mm [ .177 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-65 - 165 C [ -85 - 329 F ]
OPERATINGFREQUENCYGHZ
Operating Frequency
4 GHz
PACKAGINGQUANTITY
Packaging Quantity
50
PACKAGINGMETHOD
Packaging Method
Box
DIELECTRICMATERIAL
Dielectric Material
PTFE
GRADE
Grade
Professional