??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1-1478988-0
Bill of material
1-1478988-0
PN
Part Number
1-1478988-0
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1-1478988-0
TEINTERNALDESCRIPTION
TE Internal Description
SMA BHD JK DS RG405 GSS
CONNECTORPRODUCTTYPE
Connector Product Type
Connector Assembly
RFINTERFACE
RF Interface
SMA
RFCONNECTORSTYLE
RF Connector Style
Jack
COMPATIBLEWITHRFCABLETYPE
Compatible with RF Cable Type
RG 405
CONNECTORSYSTEM
Connector System
Cable-to-Panel
SEALABLE
Sealable
Yes
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Wire & Cable
CONNECTORSEALTYPE
Connector Seal Type
Gasket
NUMBEROFPOSITIONS
Number of Positions
1
NUMBEROFCOAXIALCONTACTS
Number of Coaxial Contacts
1
IMPEDANCEOHM
Impedance
50 Ohm
CABLECONNECTORORIENTATION
Cable Connector Orientation
Straight
BODYMATERIAL
Body Material
Stainless Steel
BODYMATERIALFINISH
Body Material Finish
Plated
BODYPLATINGMATERIAL
Body Plating Material
Gold
RFCONNECTORCENTERCONTACTPLATINGMATERIAL
RF Connector Center Contact Plating Material
Gold
RFCONNECTORCENTERCONTACTMATERIAL
RF Connector Center Contact Material
Beryllium Copper
RFCONNECTORCONTACTCONFIGURATION
RF Connector Contact Configuration
Not Captivated
TERMINATIONMETHODTOWIRECABLE
Termination Method to Wire & Cable
Solder
RFCONNECTORCOUPLINGMECHANISM
RF Connector Coupling Mechanism
Threaded
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Panel
RFCONTACTCAPTIVATIONMETHOD
RF Contact Captivation Method
Solder
DETENT
Detent
Without
PANELATTACHMENTSTYLE
Panel Attachment Style
Rear Mount
PRODUCTLENGTH
Product Length
14.3 mm [ .563 in ]
RFCONNECTORMATEDOUTERDIAMETERAPPROXIMATE
RF Connector Mated Outer Diameter
6.35 mm [ .25 in ] Approximate
PANELTHICKNESSRECOMMENDED
Panel Thickness
2.4 mm [ .094 in ] Recommended
PANELCUTOUT
Panel Cutout
6.4 x 6.0 D Shape
FLATSDIMENSION
Flats Dimension
11.0 AF
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-65 - 165 C [ -85 - 329 F ]
OPERATINGFREQUENCYGHZ
Operating Frequency
26 GHz
PACKAGINGQUANTITY
Packaging Quantity
100
PACKAGINGMETHOD
Packaging Method
Box
DIELECTRICMATERIAL
Dielectric Material
PTFE
FLANGEANDTHREADMATERIAL
Flange and Thread Material
Stainless Steel
NUMBEROFPANELMOUNTINGHOLES
Number of Panel Mounting Holes
1
MOUNTINGNUTMATERIAL
Mounting Nut Material
Stainless Steel
LOCKWASHERMATERIAL
Lockwasher Material
Stainless Steel
LOCKWASHERPLATINGMATERIAL
Lockwasher Plating Material
Gold
GRADE
Grade
Professional