??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1-1658012-2
Bill of material
1-1658012-2
PN
Part Number
1-1658012-2
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1-1658012-2
TEINTERNALDESCRIPTION
TE Internal Description
MSB0.80RC-ASY56DP,-,10,VCTY
PCBCONNECTORASSEMBLYTYPE
PCB Connector Assembly Type
PCB Mount Receptacle
CONNECTORSYSTEM
Connector System
Board-to-Board
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
CONNECTORCONTACTLOADCONDITION
Connector Contact Load Condition
Differential Load
STACKABLE
Stackable
No
NUMBEROFROWS
Number of Rows
2
PCBMOUNTORIENTATION
PCB Mount Orientation
Vertical
NUMBEROFPOSITIONS
Number of Positions
56
BOARDTOBOARDCONFIGURATION
Board-to-Board Configuration
Mezzanine
OPERATINGVOLTAGEVAC
Operating Voltage
125 VAC
IMPEDANCEOHM
Impedance
100 Ohm
INSULATIONRESISTANCEMOHM
Insulation Resistance
2 MOhm
DIELECTRICWITHSTANDINGVOLTAGEMAXVAC
Dielectric Withstanding Voltage Max
675 VAC
CONTACTBASEMATERIAL
Contact Base Material
Phosphor Bronze
PCBCONTACTTERMINATIONAREAPLATINGMATERIAL
PCB Contact Termination Area Plating Material
Gold
CONTACTSHAPEFORM
Contact Shape & Form
Single Beam
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Select Gold
CONTACTMATINGAREAPLATINGMATERIALTHICKNESS
Contact Mating Area Plating Material Thickness
.25 um [ 9.8425 uin ]
CONTACTTYPE
Contact Type
Socket
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
1.25, 9.5 A
PCBCONTACTTERMINATIONAREAPLATINGMATERIALTHICKNESS
PCB Contact Termination Area Plating Material Thickness
.25 um [ 9.8425 uin ]
TERMINATIONMETHODTOPRINTEDCIRCUITBOARD
Termination Method to Printed Circuit Board
Surface Mount
MATINGRETENTION
Mating Retention
With
MATINGALIGNMENT
Mating Alignment
Without
PCBMOUNTRETENTION
PCB Mount Retention
With
PCBMOUNTALIGNMENT
PCB Mount Alignment
With
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
PCBMOUNTALIGNMENTTYPE
PCB Mount Alignment Type
Locating Posts
CENTERLINEPITCH
Centerline
.8 mm [ .031 in ] Pitch
HOUSINGCOLOR
Housing Color
Black
HOUSINGMATERIAL
Housing Material
LCP (Liquid Crystal Polymer)
CONNECTORHEIGHT
Connector Height
3.05 mm [ .119865 in ]
ROWTOROWSPACING
Row-to-Row Spacing
3.47 mm [ .136371 in ]
STACKHEIGHTMM
Stack Height
5, 8, 9, 11, 16, 22, 25, 30 mm
STACKHEIGHTIN
Stack Height
1.181 in
PCBTHICKNESSRECOMMENDED
PCB Thickness
.06 mm [ .25 in ] Recommended
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-65 - 125 C [ -85 - 257 F ]
ASSEMBLYPROCESSFEATURE
Assembly Process Feature
None
CIRCUITAPPLICATION
Circuit Application
Power & Signal
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
PACKAGINGQUANTITY
Packaging Quantity
56
PACKAGINGMETHOD
Packaging Method
Box & Tray, Tray
COMMENT
Comment
Use of stand offs recommended. Contact Product Engineering for recommendations.