??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1-1717574-5
Bill of material
1-1717574-5
PN
Part Number
1-1717574-5
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1-1717574-5
TEINTERNALDESCRIPTION
TE Internal Description
DYNAMIC D-3200 V-HDR ASSY 3P HIGH CURENT
HEADERTYPE
Header Type
Shrouded
PRODUCTTYPE
Product Type
Connector
CONNECTORHOUSINGTYPE
Connector & Housing Type
Plug
CONNECTORSYSTEM
Connector System
Wire-to-Board
INSERTIONFORCETYPE
Insertion Force Type
High
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
GLOWWIRERATING
Glow Wire Rating
Standard Part - Not Glow Wire
CONNECTORTYPE
Connector Type
Header
STRAINRELIEF
Strain Relief
Without
SERIESNUMBER
Series Number
3000
PCBMOUNTORIENTATION
PCB Mount Orientation
Vertical
NUMBEROFPOSITIONS
Number of Positions
3
NUMBEROFROWS
Number of Rows
1
KEYING
Keying
X
PRELOADED
Preloaded
Yes
OPERATINGVOLTAGEVAC
Operating Voltage
600 VAC
OPERATINGVOLTAGEVDC
Operating Voltage
600 VDC
ULVOLTAGERATINGVDC
UL Voltage Rating
250 VDC
ULVOLTAGERATINGVAC
UL Voltage Rating
250 VAC
CONTACTPLATINGMATERIAL
Contact Plating Material
Tin
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
12 A
SHUNTSSHORTINGBARS
ShuntsShorting Bars
Without
TAILPLATINGTHICKNESS
Tail Plating Thickness
2 um [ 78.74 uin ]
CONTACTTYPE
Contact Type
Tab
CONTACTLAYOUT
Contact Layout
Inline
MULTIPLECONTACTTYPES
Multiple Contact Types
Without
CONTACTSTYLE
Contact Style
Straight
TAILPLATINGMATERIAL
Tail Plating Material
Tin
CONTACTTRANSMITSTYPICAL
Contact Transmits
Power, Signal (Data) Typical
TERMINATIONMETHODTOPRINTEDCIRCUITBOARD
Termination Method to Printed Circuit Board
Through Hole - Solder
PCBMOUNTALIGNMENT
PCB Mount Alignment
Without
MATINGALIGNMENT
Mating Alignment
With
MATINGALIGNMENTTYPE
Mating Alignment Type
Keyed
MATINGRETENTION
Mating Retention
With
MATINGRETENTIONTYPE
Mating Retention Type
Latch
PCBMOUNTRETENTION
PCB Mount Retention
With
PCBMOUNTRETENTIONTYPE
PCB Mount Retention Type
Retention Leg
CONTACTRETENTION
Contact Retention
Without
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
LOCKTYPE
Lock Type
Latch
CENTERLINEPITCH
Centerline
5.08 mm [ .2 in ] Pitch
HOUSINGCOLOR
Housing Color
Black
HOUSINGMATERIAL
Housing Material
Polyester GF
TAILLENGTH
Tail Length
3.8 mm [ .149 in ]
WIDTH
Width
9.35 mm [ .368 in ]
LENGTH
Length
24.16 mm [ .951 in ]
HEIGHT
Height
21.6 mm [ .85 in ]
PCBTHICKNESSRECOMMENDED
PCB Thickness
1.6 mm [ .063 in ] Recommended
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-55 - 105 C [ -67 - 221 F ]
HALOGENFREE
Halogen Free
Yes
SHIELDED
Shielded
No
CIRCUITAPPLICATION
Circuit Application
Power & Signal
ASSEMBLYINTEGRATIONFEATURE
Assembly Integration Feature
Without
FORUSEWITH
For Use With
Receptacle Housing
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
VDETESTED
VDE Tested
No
CSARATING
CSA Rating
Certified
ULFILENUMBER
UL File Number
E28476
CSAFILENUMBER
CSA File Number
LR7189
ULRATING
UL Rating
Recognized
AGENCYSTANDARD
AgencyStandard
CSA, UL
PACKAGINGMETHOD
Packaging Method
Tube
PACKAGINGQUANTITY
Packaging Quantity
20