??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1-173145-4
Bill of material
1-173145-4
PN
Part Number
1-173145-4
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1-173145-4
TEINTERNALDESCRIPTION
TE Internal Description
STACKING REC ASSY 50P
PCBCONNECTORASSEMBLYTYPE
PCB Connector Assembly Type
PCB Mount Receptacle
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
STACKABLE
Stackable
Yes
NUMBEROFROWS
Number of Rows
2
NUMBEROFPOSITIONS
Number of Positions
50
INSULATIONRESISTANCEMOHM
Insulation Resistance
5000 MOhm
POSTSIZE
Post Size
.55 mm [ .022 in ]
CONTACTBASEMATERIAL
Contact Base Material
Copper Alloy
PCBCONTACTTERMINATIONAREAPLATINGMATERIAL
PCB Contact Termination Area Plating Material
Tin
CONTACTSHAPEFORM
Contact Shape & Form
Square
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Gold
CONTACTMATINGAREAPLATINGMATERIALTHICKNESSUM
Contact Mating Area Plating Material Thickness
8 um
CONTACTTYPE
Contact Type
Socket
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
1.5 A
PCBCONTACTTERMINATIONAREAPLATINGMATERIALTHICKNESSUM
PCB Contact Termination Area Plating Material Thickness
1 - 2.5 um
TERMINATIONPOSTTAILLENGTH
Termination Post & Tail Length
17 mm [ .669 in ]
TERMINATIONMETHODTOPRINTEDCIRCUITBOARD
Termination Method to Printed Circuit Board
Through Hole - Press-Fit
PCBMOUNTRETENTIONTYPE
PCB Mount Retention Type
ActionCompliant Tail
PCBMOUNTRETENTION
PCB Mount Retention
With
CENTERLINEPITCH
Centerline
2.54 mm [ .1 in ] Pitch
HOUSINGCOLOR
Housing Color
Black
HOUSINGMATERIAL
Housing Material
PBT GF
CONNECTORHEIGHT
Connector Height
7.62 mm [ .3 in ]
ROWTOROWSPACING
Row-to-Row Spacing
2.54 mm [ .1 in ]
STACKHEIGHT
Stack Height
19 mm [ .748 in ]
PCBTHICKNESSRECOMMENDEDMM
PCB Thickness Recommended
1.6 mm
OPERATINGTEMPERATURERANGEC
Operating Temperature Range
-25 - 85 C
APPROVEDSTANDARDS
Approved Standards
CSA LR7189, UL E28476
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
PACKAGINGQUANTITY
Packaging Quantity
35
PACKAGINGMETHOD
Packaging Method
Box
COMMENT
Comment
This part is not intermateable with AMPMODU Connectors