??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1-1734327-2
Bill of material
1-1734327-2
PN
Part Number
1-1734327-2
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1-1734327-2
TEINTERNALDESCRIPTION
TE Internal Description
MINI USB, TYPE B, RA, SMT, WHITE
USBTYPE
USB Type
B
USBVERSION
USB Version
2.0
SIZE
Size
Mini
CONNECTORSTYLE
Connector Style
Receptacle
ORIENTATION
Orientation
Right Angle
CONNECTORSYSTEM
Connector System
Cable-to-Board
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
INTEGRALLOCKINGLATCH
Integral Locking Latch
Without
LED
Without
PRODUCTTYPE
Product Type
Connector
NUMBEROFPORTS
Number of Ports
1
NUMBEROFPOSITIONS
Number of Positions
5
OFFSETMM
Offset
0 mm
SHELLPLATINGMATERIAL
Shell Plating Material
Nickel
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
1 A
CONTACTMATINGAREAPLATINGTHICKNESS
Contact Mating Area Plating Thickness
.76 um [ 29.92 uin ]
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Gold Flash over Palladium Nickel
CONTACTTERMINATIONTYPE
Contact Termination Type
Surface Mount
TERMINATIONMETHODTOPRINTEDCIRCUITBOARD
Termination Method to Printed Circuit Board
Surface Mount
MOUNTINGLOCATION
Mounting Location
Top
LOCKINGFEATURE
Locking Feature
Without
PCBCONNECTORSEATING
PCB Connector Seating
Flush
PCBMOUNTRETENTIONTYPE
PCB Mount Retention Type
SMT Hold-Down
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
LOCATINGPOSTS
Locating Posts
With
CENTERLINEPITCH
Centerline
.8 mm [ .031 in ] Pitch
HOUSINGCOLOR
Housing Color
White
HOUSINGMATERIAL
Housing Material
PA 9T
PCBTHICKNESSRECOMMENDED
PCB Thickness
1.57 mm [ .062 in ] Recommended
TAILLENGTH
Tail Length
1.15 mm [ .045 in ]
SOLDERINGTEMPERATUREMAX
Soldering Temperature
260 C [ 500 F ] Max
MATINGCYCLESMAX
Mating Cycles
5000 Max
OPERATINGTEMPERATURERANGEC
Operating Temperature Range
-40 - 85, -40 - 85 C
OPERATINGTEMPERATURERANGEF
Operating Temperature Range
-40 - 185, -40 - 185 F
HALOGENFREE
Halogen Free
No
PICKPLACECAPABLE
Pick & Place Capable
No
CIRCUITAPPLICATION
Circuit Application
Power & Signal
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
INDUSTRYSTANDARD
Industry Standard
USB 2.0
MOISTURESENSITIVITYLEVEL
Moisture Sensitivity Level
1
PACKAGINGMETHOD
Packaging Method
Tape & Reel
PACKAGINGQUANTITY
Packaging Quantity
700