??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1-1734531-0
Bill of material
1-1734531-0
PN
Part Number
1-1734531-0
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1-1734531-0
TEINTERNALDESCRIPTION
TE Internal Description
RCPT,2MM,10P,R ANG MT,8AU,3.ST
PCBCONNECTORASSEMBLYTYPE
PCB Connector Assembly Type
PCB Mount Receptacle
CONNECTORSYSTEM
Connector System
Board-to-Board
HEADERTYPE
Header Type
Shrouded
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
CONNECTORCONTACTLOADCONDITION
Connector Contact Load Condition
Fully Loaded
STACKABLE
Stackable
Yes
NUMBEROFROWS
Number of Rows
2
PCBMOUNTORIENTATION
PCB Mount Orientation
Horizontal, Right Angle
NUMBEROFPOSITIONS
Number of Positions
10
BOARDTOBOARDCONFIGURATION
Board-to-Board Configuration
Right Angle
OPERATINGVOLTAGEVAC
Operating Voltage
250 VAC
DIELECTRICWITHSTANDINGVOLTAGEMAXVAC
Dielectric Withstanding Voltage Max
650 VAC
POSTSIZE
Post Size
.5 mm [ .02 in ]
CONTACTBASEMATERIAL
Contact Base Material
Phosphor Bronze
PCBCONTACTTERMINATIONAREAPLATINGMATERIAL
PCB Contact Termination Area Plating Material
Tin
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Gold
CONTACTMATINGAREAPLATINGMATERIALTHICKNESS
Contact Mating Area Plating Material Thickness
.203 um [ 8 uin ]
CONTACTTYPE
Contact Type
Socket
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
1 A
PCBCONTACTTERMINATIONAREAPLATINGMATERIALTHICKNESSUM
PCB Contact Termination Area Plating Material Thickness
2.54 um
TERMINATIONPOSTTAILLENGTH
Termination Post & Tail Length
3 mm [ .118 in ]
TERMINATIONMETHODTOPRINTEDCIRCUITBOARD
Termination Method to Printed Circuit Board
Through Hole - Solder
MATINGALIGNMENT
Mating Alignment
Without
PCBMOUNTRETENTION
PCB Mount Retention
Without
PCBMOUNTALIGNMENT
PCB Mount Alignment
Without
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
CENTERLINEPITCH
Centerline
2 mm [ .079 in ] Pitch
HOUSINGCOLOR
Housing Color
Black
HOUSINGMATERIAL
Housing Material
Thermoplastic
ROWTOROWSPACING
Row-to-Row Spacing
2 mm [ .079 in ]
PCBTHICKNESSRECOMMENDED
PCB Thickness
1.57 mm [ .062 in ] Recommended
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-40 - 105 C [ -40 - 221 F ]
CIRCUITAPPLICATION
Circuit Application
Signal
APPROVEDSTANDARDS
Approved Standards
CSA LR7189, UL E28476
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
PACKAGINGQUANTITY
Packaging Quantity
57
PACKAGINGMETHOD
Packaging Method
Box & Tube, Tube
POSITIONLOCATIONSOMITTED
Position Locations Omitted
None