??
Catalog navigation
CAD-Modelle herunterladen
Voransichten
3D
2D
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1-1734709-1
Bill of material
1-1734709-1
PN
Part Number
1-1734709-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1-1734709-1
TEINTERNALDESCRIPTION
TE Internal Description
1.0 WTB HDR SR RA 11 POS
PCBCONNECTORASSEMBLYTYPE
PCB Connector Assembly Type
PCB Mount Header
CONNECTORSYSTEM
Connector System
Wire-to-Board
HEADERTYPE
Header Type
Shrouded
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
CONNECTORCONTACTLOADCONDITION
Connector Contact Load Condition
Fully Loaded
PCBMOUNTORIENTATION
PCB Mount Orientation
Right Angle
NUMBEROFPOSITIONS
Number of Positions
11
NUMBEROFROWS
Number of Rows
1
OPERATINGVOLTAGEVAC
Operating Voltage
50 VAC
OPERATINGVOLTAGEVDC
Operating Voltage
50 VDC
CONTACTBASEMATERIAL
Contact Base Material
Phosphor Bronze
PCBCONTACTTERMINATIONAREAPLATINGMATERIAL
PCB Contact Termination Area Plating Material
Tin
PCBCONTACTTERMINATIONAREAPLATINGMATERIALFINISH
PCB Contact Termination Area Plating Material Finish
Matte
MATINGTABTHICKNESS
Mating Tab Thickness
.2 mm [ .008 in ]
MATINGTABWIDTH
Mating Tab Width
.49 mm [ .019 in ]
CONTACTRETENTIONWITHINHOUSING
Contact Retention Within Housing
Without
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Nickel
CONTACTMATINGAREAPLATINGMATERIALFINISH
Contact Mating Area Plating Material Finish
Matte
CONTACTMATINGAREAPLATINGMATERIALTHICKNESS
Contact Mating Area Plating Material Thickness
3.048 um [ 120 uin ]
CONTACTTYPE
Contact Type
Pin
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
3 A
PCBCONTACTTERMINATIONAREAPLATINGMATERIALTHICKNESS
PCB Contact Termination Area Plating Material Thickness
3.048 um [ 120 uin ]
CONTACTLAYOUT
Contact Layout
Inline
TERMINATIONMETHODTOWIRECABLE
Termination Method to Wire & Cable
Crimp
TERMINATIONPOSTTAILLENGTH
Termination Post & Tail Length
.7 mm [ .028 in ]
TERMINATIONMETHODTOPRINTEDCIRCUITBOARD
Termination Method to Printed Circuit Board
Surface Mount
RECTANGULARTERMINATIONPOSTTAILWIDTH
Rectangular Termination Post & Tail Width
.3 mm [ .012 in ]
TERMINATIONSPERPOSTMAX
Terminations per Post
3 Max
RECTANGULARTERMINATIONPOSTTAILTHICKNESS
Rectangular Termination Post & Tail Thickness
.2 mm [ .008 in ]
PCBMOUNTRETENTIONTYPE
PCB Mount Retention Type
Solder Peg
PCBMOUNTALIGNMENT
PCB Mount Alignment
Without
MATINGRETENTION
Mating Retention
Without
PCBMOUNTRETENTION
PCB Mount Retention
With
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
STRAINRELIEF
Strain Relief
Without
CENTERLINEPITCH
Centerline
1 mm [ .039 in ] Pitch
HOUSINGCOLOR
Housing Color
Natural
HOUSINGMATERIAL
Housing Material
Thermoplastic
WIRESIZEAWG
Wire Size
28 AWG
CONNECTORWIDTH
Connector Width
4.95 mm [ .195 in ]
CONNECTORHEIGHT
Connector Height
2.9 mm [ .114 in ]
CONNECTORLENGTH
Connector Length
13.3 mm [ .5236 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-55 - 105 C [ -67 - 185 F ]
CIRCUITAPPLICATION
Circuit Application
Signal
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
PACKAGINGQUANTITY
Packaging Quantity
1500
PACKAGINGMETHOD
Packaging Method
Reel