??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1-1734774-1
Bill of material
1-1734774-1
PN
Part Number
1-1734774-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1-1734774-1
TEINTERNALDESCRIPTION
TE Internal Description
PCI EXP 3.1L 98 POS BLK GF
CONNECTORSYSTEM
Connector System
Cable-to-Board
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
NUMBEROFPOSITIONS
Number of Positions
98
PCBMOUNTORIENTATION
PCB Mount Orientation
Vertical
EJECTOR
Ejector
Without
NUMBEROFPCBMOUNTRETENTIONFEATURES
Number of PCB Mount Retention Features
2
OPERATINGVOLTAGEVAC
Operating Voltage
50 VAC
PRODUCTWEIGHT
Product Weight
5.45 g [ .192 oz ]
CONTACTBASEMATERIAL
Contact Base Material
Phosphor Bronze
PCBCONTACTTERMINATIONAREAPLATINGMATERIAL
PCB Contact Termination Area Plating Material
Tin
PCBCONTACTTERMINATIONAREAPLATINGMATERIALFINISH
PCB Contact Termination Area Plating Material Finish
Matte
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Gold Flash
CONTACTMATINGAREAPLATINGMATERIALTHICKNESSUIN
Contact Mating Area Plating Material Thickness
15 uin
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
1.1 A
PCBCONTACTTERMINATIONAREAPLATINGMATERIALTHICKNESSUM
PCB Contact Termination Area Plating Material Thickness
2.54 um
TERMINATIONMETHODTOPRINTEDCIRCUITBOARD
Termination Method to Printed Circuit Board
Through Hole - Solder
TERMINATIONPOSTTAILLENGTH
Termination Post & Tail Length
3.1 mm [ .122 in ]
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
HOUSINGMATERIAL
Housing Material
PA 9T GF
CENTERLINEPITCH
Centerline
1 mm [ .039 in ] Pitch
HOUSINGCOLOR
Housing Color
Black
PCBTHICKNESSRECOMMENDED
PCB Thickness
2.39 mm [ .094 in ] Recommended
PCBTHICKNESSACCEPTED
PCB Thickness
1.57 mm [ .062 in ] Accepted
CONNECTORHEIGHT
Connector Height
10 mm [ .394 in ]
CONNECTORWIDTH
Connector Width
8.8 mm [ .346 in ]
CONNECTORLENGTH
Connector Length
56 mm [ 2.205 in ]
OPERATINGTEMPERATURERANGEC
Operating Temperature Range
-40 - 85, -40 - 85 C
OPERATINGTEMPERATURERANGEF
Operating Temperature Range
-40 - 185, -40 - 185 F
BUSTYPE
Bus Type
PCI Express
PCIGENERATION
PCI Generation
II & III
PACKAGINGMETHOD
Packaging Method
Box & Tray, Tray
PACKAGINGQUANTITY
Packaging Quantity
40