??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
1_1840052_9
Bill of material
1-1840052-9
PN
Part Number
1-1840052-9
DESC
Description
2X1, S8G56G, GIGABIT, With LED
BRAND
Brand
TRP
SPEED
Speed
1000BASE-T
NOP
Number of Ports
2X1
LED
Yes
LEDT
LED Type
GY/G
HP
Height Profile
Standard
EMI
EMI Tabs
Yes
PC
Port Configuration
-
OT
Operating Temperature
0 to 70 °C
PR
PoE Rating
N/A