??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
1_1840578_9
Bill of material
1-1840578-9
PN
Part Number
1-1840578-9
DESC
Description
1X4, 7V56P25, 10/100, PoE, Tab Up| Low Profile, With LED
BRAND
Brand
TRP
SPEED
Speed
10/100BASE-T
NOP
Number of Ports
1X4
LED
Yes
LEDT
LED Type
GO/G
HP
Height Profile
Low
EMI
EMI Tabs
Yes
PC
Port Configuration
Tab Up
OT
Operating Temperature
0 to 70 °C
PR
PoE Rating
PoE 15W