??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
1_1840637_7
Bill of material
1-1840637-7
PN
Part Number
1-1840637-7
DESC
Description
1X4, 7G41, GIGABIT, Tab Up| Low Profile, With LED
BRAND
Brand
TRP
SPEED
Speed
1000BASE-T
NOP
Number of Ports
1X4
LED
Yes
LEDT
LED Type
GO/GO
HP
Height Profile
Low
EMI
EMI Tabs
Yes
PC
Port Configuration
Tab Up
OT
Operating Temperature
0 to 70 °C
PR
PoE Rating
N/A