??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1-1871843-8
Bill of material
1-1871843-8
PN
Part Number
1-1871843-8
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1-1871843-8
TEINTERNALDESCRIPTION
TE Internal Description
GIC 2.5 HDR ASSY TIN VERSION 8P RED
PCBCONNECTORASSEMBLYTYPE
PCB Connector Assembly Type
PCB Mount Header
CONNECTORSYSTEM
Connector System
Wire-to-Board
HEADERTYPE
Header Type
Shrouded
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
PCBMOUNTORIENTATION
PCB Mount Orientation
Vertical
NUMBEROFPOSITIONS
Number of Positions
8
NUMBEROFROWS
Number of Rows
1
MATINGTABTHICKNESS
Mating Tab Thickness
.5 mm [ .02 in ]
MATINGTABWIDTH
Mating Tab Width
.7 mm [ .028 in ]
CONTACTRETENTIONWITHINHOUSING
Contact Retention Within Housing
Without
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Tin
CONTACTMATINGAREAPLATINGMATERIALTHICKNESS
Contact Mating Area Plating Material Thickness
1 um [ 39.37 uin ]
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
3.5 A
TERMINATIONMETHODTOWIRECABLE
Termination Method to Wire & Cable
Solder
TERMINATIONMETHODTOPRINTEDCIRCUITBOARD
Termination Method to Printed Circuit Board
Through Hole - Solder
SQUARETERMINATIONPOSTTAILDIMENSION
Square Termination Post & Tail Dimension
.5 mm [ .02 in ]
PCBMOUNTRETENTIONTYPE
PCB Mount Retention Type
Kinked
PCBMOUNTALIGNMENT
PCB Mount Alignment
With
MATINGRETENTION
Mating Retention
With
PCBMOUNTRETENTION
PCB Mount Retention
With
PCBMOUNTALIGNMENTTYPE
PCB Mount Alignment Type
Locating Posts
CENTERLINEPITCH
Centerline
2.5 mm [ .098 in ] Pitch
HOUSINGCOLOR
Housing Color
Red
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-30 - 105 C [ -22 - 221 F ]
CIRCUITAPPLICATION
Circuit Application
Signal