??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1-208597-2
Bill of material
1-208597-2
PN
Part Number
1-208597-2
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1-208597-2
TEINTERNALDESCRIPTION
TE Internal Description
CONN ASY PLUG SZ 1 TYPE 600
CONNECTORPRODUCTTYPE
Connector Product Type
Connector Assembly
CONNECTORHOUSINGTYPE
Connector & Housing Type
Plug
RACKPANELCONNECTORSHELLSIZE
Rack & Panel Connector Shell Size
1
SEALABLE
Sealable
No
KEYINGCODE
Keying Code
8
SHELLPLATINGMATERIAL
Shell Plating Material
Die Cast Aluminum
SHELLFINISH
Shell Finish
Chemical Conversion Coating
CONTACTTYPE
Contact Type
Pin
MATINGALIGNMENT
Mating Alignment
With
MATINGALIGNMENTTYPE
Mating Alignment Type
Polarization
PANELMOUNTFEATURETYPE
Panel Mount Feature Type
Flange with Mounting Holes
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Panel
COMMENT
Comment
Contacts sold separately.