??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1-2102061-5
Bill of material
1-2102061-5
PN
Part Number
1-2102061-5
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1-2102061-5
TEINTERNALDESCRIPTION
TE Internal Description
Mezalok, Socket, 114 p, 15 mm, 30 Au, TL
PCBCONNECTORASSEMBLYTYPE
PCB Connector Assembly Type
PCB Mount Receptacle
CONNECTORSYSTEM
Connector System
Board-to-Board
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
STACKABLE
Stackable
Yes
NUMBEROFROWS
Number of Rows
6
PCBMOUNTORIENTATION
PCB Mount Orientation
Vertical
NUMBEROFPOSITIONS
Number of Positions
114
BOARDTOBOARDCONFIGURATION
Board-to-Board Configuration
Mezzanine
OPERATINGVOLTAGEVAC
Operating Voltage
250 VAC
DIELECTRICWITHSTANDINGVOLTAGEMAXVAC
Dielectric Withstanding Voltage Max
750 VAC
CONTACTBASEMATERIAL
Contact Base Material
Beryllium Copper
PCBCONTACTTERMINATIONAREAPLATINGMATERIAL
PCB Contact Termination Area Plating Material
Tin-Lead
CONTACTUNDERPLATINGMATERIAL
Contact Underplating Material
Nickel
CONTACTMATINGAREAPLATINGMATERIALFINISH
Contact Mating Area Plating Material Finish
Bright
CONTACTSHAPEFORM
Contact Shape & Form
Square
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Gold
CONTACTMATINGAREAPLATINGMATERIALTHICKNESS
Contact Mating Area Plating Material Thickness
.76 um [ 29.9212 uin ]
CONTACTTYPE
Contact Type
Socket
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
1.5 A
CONTACTLAYOUT
Contact Layout
Matrix
TERMINATIONMETHODTOPRINTEDCIRCUITBOARD
Termination Method to Printed Circuit Board
Surface Mount - Solder Ball
PCBMOUNTRETENTIONTYPE
PCB Mount Retention Type
Solder Ball
MATINGALIGNMENT
Mating Alignment
With
MATINGALIGNMENTTYPE
Mating Alignment Type
Polarizing Tab
PCBMOUNTRETENTION
PCB Mount Retention
Without
PCBMOUNTALIGNMENT
PCB Mount Alignment
Without
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
PCBMOUNTALIGNMENTTYPE
PCB Mount Alignment Type
None
MATINGENTRYLOCATION
Mating Entry Location
Top
CENTERLINEPITCH
Centerline
1.27 mm [ .05 in ] Pitch
HOUSINGCOLOR
Housing Color
Natural
HOUSINGMATERIAL
Housing Material
LCP (Liquid Crystal Polymer)
CONNECTORHEIGHT
Connector Height
11 mm [ .4323 in ]
ROWTOROWSPACING
Row-to-Row Spacing
1.27 mm [ .05 in ]
STACKHEIGHT
Stack Height
15 mm [ .591 in ]
PCBTHICKNESSRECOMMENDEDIN
PCB Thickness Recommended
.093 in
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-55 - 125 C [ -67 - 257 F ]
ASSEMBLYPROCESSFEATURE
Assembly Process Feature
Pick and Place Cover
CIRCUITAPPLICATION
Circuit Application
Signal
INDUSTRYSTANDARD
Industry Standard
VITA 61
PACKAGINGQUANTITY
Packaging Quantity
230
PACKAGINGMETHOD
Packaging Method
Tape & Reel
COMMENT
Comment
Conforms to requirement of VITA 61 (VITA 42 Alternate)., VITA 42 and VITA 61 are not intermateable but are footprint and XMC architecture compatible.