??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1-2132415-7
Bill of material
1-2132415-7
PN
Part Number
1-2132415-7
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1-2132415-7
TEINTERNALDESCRIPTION
TE Internal Description
EP2.5 Shrouded HDR ASSY 17P VERT woboss
PCBCONNECTORASSEMBLYTYPE
PCB Connector Assembly Type
PCB Mount Header
CONNECTORSYSTEM
Connector System
Wire-to-Board
HEADERTYPE
Header Type
Shrouded
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
CONNECTORCONTACTLOADCONDITION
Connector Contact Load Condition
Fully Loaded
PCBMOUNTORIENTATION
PCB Mount Orientation
Vertical
NUMBEROFPOSITIONS
Number of Positions
17
NUMBEROFROWS
Number of Rows
1
OPERATINGVOLTAGEVAC
Operating Voltage
250 VAC
CONTACTBASEMATERIAL
Contact Base Material
Brass
PCBCONTACTTERMINATIONAREAPLATINGMATERIAL
PCB Contact Termination Area Plating Material
Tin
CONTACTSHAPEFORM
Contact Shape & Form
Round
MATINGPINDIAMETER
Mating Pin Diameter
.6 mm [ .024 in ]
CONTACTRETENTIONWITHINHOUSING
Contact Retention Within Housing
Without
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Tin
CONTACTMATINGAREAPLATINGMATERIALTHICKNESS
Contact Mating Area Plating Material Thickness
2.03 um [ 80 uin ]
CONTACTTYPE
Contact Type
Pin
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
4.2 A
PCBCONTACTTERMINATIONAREAPLATINGMATERIALTHICKNESS
PCB Contact Termination Area Plating Material Thickness
2.032 um [ 80 uin ]
CONTACTMATINGAREALENGTH
Contact Mating Area Length
3.6 mm [ .142 in ]
CONTACTLAYOUT
Contact Layout
Inline
TERMINATIONMETHODTOWIRECABLE
Termination Method to Wire & Cable
Solder
TERMINATIONPOSTTAILLENGTH
Termination Post & Tail Length
3.4 mm [ .134 in ]
TERMINATIONMETHODTOPRINTEDCIRCUITBOARD
Termination Method to Printed Circuit Board
Through Hole - Solder
ROUNDTERMINATIONPOSTTAILDIAMETER
Round Termination Post & Tail Diameter
.6 mm [ .024 in ]
PCBMOUNTALIGNMENT
PCB Mount Alignment
Without
MATINGRETENTION
Mating Retention
With
PCBMOUNTRETENTION
PCB Mount Retention
Without
CENTERLINEPITCH
Centerline
2.5 mm [ .098 in ] Pitch
HOUSINGCOLOR
Housing Color
White
HOUSINGMATERIAL
Housing Material
Nylon 66
PCBTHICKNESSRECOMMENDED
PCB Thickness
1.6 mm [ .063 in ] Recommended
CONNECTORWIDTH
Connector Width
6.4 mm [ .252 in ]
CONNECTORHEIGHT
Connector Height
8.8 mm [ .346 in ]
CONNECTORLENGTH
Connector Length
45 mm [ 1.77 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-55 - 105 C [ 45 F ]
CIRCUITAPPLICATION
Circuit Application
Power & Signal
GLOWWIRERATING
Glow Wire Rating
Standard Part - Not Glow Wire
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
ULRATING
UL Rating
Recognized
CSACERTIFIED
CSA Certified
No
PACKAGINGQUANTITY
Packaging Quantity
250
PACKAGINGMETHOD
Packaging Method
Bag