??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1-215297-9
Bill of material
1-215297-9
PN
Part Number
1-215297-9
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1-215297-9
TEINTERNALDESCRIPTION
TE Internal Description
19P HV100 REC CON. TE, 7.0MM
PCBCONNECTORASSEMBLYTYPE
PCB Connector Assembly Type
PCB Mount Receptacle
CONNECTORSYSTEM
Connector System
Board-to-Board
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
STACKABLE
Stackable
Yes
NUMBEROFROWS
Number of Rows
1
PCBMOUNTORIENTATION
PCB Mount Orientation
Vertical
NUMBEROFPOSITIONS
Number of Positions
19
CONNECTORPROFILE
Connector Profile
Standard
CONTACTBASEMATERIAL
Contact Base Material
Phosphor Bronze
PCBCONTACTTERMINATIONAREAPLATINGMATERIAL
PCB Contact Termination Area Plating Material
Tin
CONTACTSHAPEFORM
Contact Shape & Form
Square
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Gold
CONTACTMATINGAREAPLATINGMATERIALTHICKNESSUIN
Contact Mating Area Plating Material Thickness
30 uin
CONTACTTYPE
Contact Type
Socket
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
3 A
PCBCONTACTTERMINATIONAREAPLATINGMATERIALTHICKNESS
PCB Contact Termination Area Plating Material Thickness
3 - 5 um [ 118.11 - 196.85 uin ]
CONTACTPROTECTIONTYPE
Contact Protection Type
Closed Entry Housing
CONTACTLAYOUT
Contact Layout
Inline
TERMINATIONPOSTTAILLENGTH
Termination Post & Tail Length
3.1 mm [ .122 in ]
TERMINATIONMETHODTOPRINTEDCIRCUITBOARD
Termination Method to Printed Circuit Board
Through Hole - Solder
PCBMOUNTRETENTIONTYPE
PCB Mount Retention Type
Retention Solder Tails
PCBMOUNTRETENTION
PCB Mount Retention
With
MATINGENTRYLOCATION
Mating Entry Location
Top
CENTERLINEPITCH
Centerline
2.54 mm [ .1 in ] Pitch
HOUSINGCOLOR
Housing Color
Green
HOUSINGMATERIAL
Housing Material
Polyester - GF
CONNECTORHEIGHT
Connector Height
7 mm [ .276 in ]
PCBTHICKNESSRECOMMENDEDMM
PCB Thickness Recommended
1.6 mm
OPERATINGTEMPERATURERANGEC
Operating Temperature Range
-65 - 125, -55 - 105 C
SOLDERPROCESSFEATURE
Solder Process Feature
Board Standoff
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
PACKAGINGQUANTITY
Packaging Quantity
32
PACKAGINGMETHOD
Packaging Method
Carton