??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1-225398-5
Bill of material
1-225398-5
PN
Part Number
1-225398-5
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1-225398-5
TEINTERNALDESCRIPTION
TE Internal Description
DUAL CRIMP BNC BLKHD JACK
RFINTERFACE
RF Interface
BNC
RFCONNECTORSTYLE
RF Connector Style
Jack
COMPATIBLEWITHRFCABLETYPE
Compatible with RF Cable Type
RD 316 Double Braid
CONNECTORSYSTEM
Connector System
Cable-to-Panel
SEALABLE
Sealable
Yes
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Wire & Cable
CONNECTORSEALTYPE
Connector Seal Type
Gasket
NUMBEROFPOSITIONS
Number of Positions
1
NUMBEROFCOAXIALCONTACTS
Number of Coaxial Contacts
1
IMPEDANCEOHM
Impedance
50 Ohm
CABLECONNECTORORIENTATION
Cable Connector Orientation
Straight
BODYMATERIAL
Body Material
Brass
BODYPLATINGMATERIAL
Body Plating Material
Nickel
BODYSHAPE
Body Shape
Hexagonal
BODYINSULATION
Body Insulation
Without
CRIMPTYPE
Crimp Type
Dual
RFCONNECTORCENTERCONTACTPLATINGMATERIAL
RF Connector Center Contact Plating Material
Gold
RFCONNECTORCENTERCONTACTMATERIAL
RF Connector Center Contact Material
Beryllium Copper
RFCONNECTORCENTERCONTACTPLATINGTHICKNESSUIN
RF Connector Center Contact Plating Thickness
1080 uin
TERMINATIONMETHODTOWIRECABLE
Termination Method to Wire & Cable
Crimp
RFCONNECTORCOUPLINGMECHANISM
RF Connector Coupling Mechanism
Snap-On
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Panel
RFCONTACTCAPTIVATIONMETHOD
RF Contact Captivation Method
Mechanical
DETENT
Detent
With
PANELATTACHMENTSTYLE
Panel Attachment Style
Rear Mount
RFCONNECTORMATEDOUTERDIAMETERAPPROXIMATE
RF Connector Mated Outer Diameter
14.529 mm [ .572 in ] Approximate
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-65 - 165 C [ -85 - 329 F ]
OPERATINGFREQUENCYGHZ
Operating Frequency
4 GHz
PACKAGINGMETHOD
Packaging Method
Carton
DIELECTRICMATERIAL
Dielectric Material
PTFE
COUPLINGNUTBASEMATERIAL
Coupling Nut Base Material
Brass
GRADE
Grade
Military