??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1-2301994-5
Bill of material
1-2301994-5
PN
Part Number
1-2301994-5
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1-2301994-5
TEINTERNALDESCRIPTION
TE Internal Description
RJ45 JACK INT.MAG. 10100 LED 1X1 INV.
MODULARJACKPLUGINTERFACETYPE
Modular Jack & Plug Interface Type
RJ45 with Integrated Magnetics
MODULARJACKSPLUGSPRODUCTS
Modular Jacks & Plugs Products
RJ Type Jacks & Plugs
MODULARCONNECTORSTYLE
Modular Connector Style
Jack
GROUNDINGOPTIONS
Grounding Options
PCB Ground
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
CONNECTORSCONNECTORCOMPONENTSTYPE
Connectors & Connector Components Type
Connector
KEYED
Keyed
No
PORTCONFIGURATION
Port Configuration
Single Port
PORTMATRIXCONFIGURATION
Port Matrix Configuration
1 x 1
CONNECTORCONTACTDENSITY
Connector Contact Density
Standard
STATUSINDICATOR
Status Indicator
LED
NUMBEROFPOSITIONS
Number of Positions
8
NUMBEROFLOADEDPOSITIONS
Number of Loaded Positions
8
PCBMOUNTORIENTATION
PCB Mount Orientation
Right Angle
NUMBEROFPANELGROUNDTABS
Number of Panel Ground Tabs
0
NUMBEROFPCBGROUNDTABS
Number of PCB Ground Tabs
2
DATARATEMBS
Data Rate
10, 100 Mbs
SHIELDMATERIAL
Shield Material
Brass
SHIELDPLATINGMATERIAL
Shield Plating Material
Nickel
MODULARJACKLATCHORIENTATION
Modular Jack Latch Orientation
Inverted - Latch Up
CONNECTORPROFILE
Connector Profile
Standard
LEDCOLORBOTTOMLEFT
LED Color (Bottom Left)
None
LEDCOLORBOTTOMRIGHT
LED Color (Bottom Right)
None
LEDCOLORTOPLEFT
LED Color (Top Left)
Green
LEDCOLORTOPRIGHT
LED Color (Top Right)
Yellow
PCBGROUNDTABLOCATION
PCB Ground Tab Location
3.05 mm [ .12 in ]
SHIELDPLATINGFINISH
Shield Plating Finish
Matte
INSULATORMATERIAL
Insulator Material
LCP
PCBCONTACTTERMINATIONAREAPLATINGMATERIAL
PCB Contact Termination Area Plating Material
Tin
CONTACTUNDERPLATINGMATERIAL
Contact Underplating Material
Nickel
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Gold over Nickel
CONTACTBASEMATERIAL
Contact Base Material
Copper Alloy
CONTACTMATINGAREAPLATINGMATERIALTHICKNESS
Contact Mating Area Plating Material Thickness
.76 um [ 30 uin ]
PCBTERMINATIONAREAPLATINGFINISH
PCB Termination Area Plating Finish
Matte
TERMINATIONMETHODTOPRINTEDCIRCUITBOARD
Termination Method to Printed Circuit Board
Through Hole - Solder
PCBMOUNTRETENTIONTYPE
PCB Mount Retention Type
Boardlock
BOARDLOCKMATERIAL
Boardlock Material
LCP
MATINGENTRYLOCATION
Mating Entry Location
Side
HOUSINGCOLOR
Housing Color
Black
HOUSINGMATERIAL
Housing Material
LCP (Liquid Crystal Polymer)
CONNECTORHEIGHT
Connector Height
13.83 mm [ .544 in ]
OPERATINGTEMPERATURERANGEC
Operating Temperature Range
-40 - 85, -40 - 85 C
OPERATINGTEMPERATURERANGEF
Operating Temperature Range
-40 - 185, -40 - 185 F
HOUSINGMATERIALTEMPERATURE
Housing Material Temperature
260
SHIELDED
Shielded
Yes
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
PERFORMANCECATEGORY
Performance Category
Cat 5
PACKAGINGQUANTITY
Packaging Quantity
80
PACKAGINGMETHOD
Packaging Method
Reel
PACKAGINGREELDIAMETERCM
Packaging Reel Diameter
33 cm
SHIELDPANELGROUNDTYPE
Shield Panel Ground Type
Shield has bottom panel grounds.