??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 179
HELP_VARIABLE
Company
Rigon
Description
1.2379 - Grounded steel plates
Bill of material
1.2379 6.3x100.3x500
SIG
Designation
1.2379
COD
Code
S
Thickness
mm
LAR
Width
mm
MAT
Material
UNI X 150 CRMO-12 KU
TR
Thermic treatment
Hardening not performed
FIN
Surface finishing
Grinding
TOLSPE
Thickness tolerance
+0.05/-0.00 mm
TOLLAR
Width tolerance
+0.15/-0.00 mm
TOLLUN
Length tolerance
+3/-0 mm
LS
Standard length
500 mm