??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1-2823587-2
Bill of material
1-2823587-2
PN
Part Number
1-2823587-2
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1-2823587-2
TEINTERNALDESCRIPTION
TE Internal Description
M12 A-90 DEGREE-F-5, CAT 5E 6.5MM, TE
PRODUCTTYPE
Product Type
Connector Kit
CONNECTORSYSTEM
Connector System
Cable-to-Cable
SEALABLE
Sealable
Yes
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Wire & Cable
SHIELDED
Shielded
Yes
CONNECTORSTYLE
Connector Style
Receptacle
SHELLTYPE
Shell Type
Full Metal Shell
NUMBEROFPOSITIONS
Number of Positions
5
PRELOADED
Preloaded
No
OPERATINGVOLTAGEVDC
Operating Voltage
250 VDC
SHELLPLATINGMATERIAL
Shell Plating Material
Nickel
SHELLMATERIAL
Shell Material
Brass
INSULATIONMATERIAL
Insulation Material
Low Fire Hazard Thermoplastic
HERMETICALLYSEALED
Hermetically Sealed
Yes
WEIGHT
Weight
25 g [ .0552 lb ]
ENVIRONMENTALPROTECTION
Environmental Protection
Yes
ENVIRONMENTALPROTECTIONTYPE
Environmental Protection Type
Elastomer Sealed
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
4 A
CONTACTTYPE
Contact Type
Female, Socket
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Cable Mount (Free-Hanging)
POLARIZATIONCODE
Polarization Code
A
MATINGALIGNMENTTYPE
Mating Alignment Type
Keyed
MATINGRETENTION
Mating Retention
With
WIRESIZEAWG
Wire Size
22 AWG
ACCEPTSWIREINSULATIONDIAMETERRANGEMM
Accepts Wire Insulation Diameter Range
6.7 mm
OPERATINGTEMPERATURERANGEC
Operating Temperature Range
-40 - 70, -40 - 85, -40 - 85 C
OPERATINGTEMPERATURERANGEF
Operating Temperature Range
-40 - 158, -40 - 185, -40 - 185 F
IPDUSTSEALINGLEVEL
IP Dust Sealing Level
6
IPWATERSEALINGLEVEL
IP Water Sealing Level
7
CIRCUITAPPLICATION
Circuit Application
Signal
DURABILITYRATINGCYCLES
Durability Rating
250 Cycles
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
PACKAGINGQUANTITY
Packaging Quantity
1
FIELDSERVICEABLE
Field Serviceable
Yes