??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1-284932-0
Bill of material
1-284932-0
PN
Part Number
1-284932-0
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1-284932-0
TEINTERNALDESCRIPTION
TE Internal Description
DUOPLUG STD 10 POS POL FULLY LOADED
CONNECTORSYSTEM
Connector System
Wire-to-Board
CONNECTORHOUSINGTYPE
Connector & Housing Type
Receptacle
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
COMPATIBLEWITHWIRECABLETYPE
Compatible With Wire & Cable Type
Discrete Wire
NUMBEROFPOSITIONS
Number of Positions
10
NUMBEROFROWS
Number of Rows
1
CONNECTORCONTACTLOADCONDITION
Connector Contact Load Condition
Fully Loaded
PCBMOUNTORIENTATION
PCB Mount Orientation
Right Angle
CARDENTRYSTYLE
Card Entry Style
Side
OPERATINGVOLTAGEV
Operating Voltage
63 V
CONNECTORPROFILE
Connector Profile
Standard
KEYINGBETWEENCAVITYLOCATIONS
Keying Between Cavity Locations
8-Jul
CONTACTBASEMATERIAL
Contact Base Material
Phosphor Bronze
PCBCONTACTTERMINATIONAREAPLATINGMATERIAL
PCB Contact Termination Area Plating Material
Tin
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Tin
CONTACTTYPE
Contact Type
Socket
CONTACTRETENTIONWITHINHOUSING
Contact Retention Within Housing
Without
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
2 A
PCBCONTACTTERMINATIONAREAPLATINGMATERIALTHICKNESSUM
PCB Contact Termination Area Plating Material Thickness
4 - 10 um
TERMINATIONMETHODTOWIRECABLE
Termination Method to Wire & Cable
Insulation Displacement Crimp (IDC)
PCBMOUNTRETENTION
PCB Mount Retention
Without
PANELMOUNTFEATURE
Panel Mount Feature
Without
PCBMOUNTALIGNMENT
PCB Mount Alignment
Without
MATINGALIGNMENT
Mating Alignment
With
MATINGRETENTION
Mating Retention
Without
MATINGALIGNMENTTYPE
Mating Alignment Type
Keyed
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
CENTERLINEPITCH
Centerline
2.5 mm [ .098 in ] Pitch
HOUSINGCOLOR
Housing Color
Black
HOUSINGMATERIAL
Housing Material
PBT GF
HOUSINGENTRYCONFIGURATION
Housing Entry Configuration
Both Ends Open
WIRESIZEMM2
Wire Size
.22 - .35 mm2
WIRESIZEAWG
Wire Size
24 - 22 AWG
ACCEPTSWIREINSULATIONDIAMETERRANGE
Accepts Wire Insulation Diameter Range
1.3 mm [ .05 in ]
PCBTHICKNESSRECOMMENDED
PCB Thickness
1.5 mm [ .059 in ] Recommended
CONNECTORHEIGHTMM
Connector Height
7.35 mm
CARDSLOTDEPTHMM
Card Slot Depth
5 mm
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-40 - 110 C [ -40 - 230 F ]
CIRCUITAPPLICATION
Circuit Application
Signal
PACKAGINGQUANTITY
Packaging Quantity
280
PACKAGINGMETHOD
Packaging Method
Tray