??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1-292165-1
Bill of material
1-292165-1
PN
Part Number
1-292165-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1-292165-1
TEINTERNALDESCRIPTION
TE Internal Description
CT PHDR BOX V 11P TP NAT
PCBCONNECTORASSEMBLYTYPE
PCB Connector Assembly Type
PCB Mount Header
CONNECTORSYSTEM
Connector System
Wire-to-Board
HEADERTYPE
Header Type
Shrouded
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
PCBMOUNTORIENTATION
PCB Mount Orientation
Vertical
NUMBEROFPOSITIONS
Number of Positions
11
NUMBEROFROWS
Number of Rows
1
OPERATINGVOLTAGEVAC
Operating Voltage
125 VAC
OPERATINGVOLTAGEVDC
Operating Voltage
125 VDC
CONTACTBASEMATERIAL
Contact Base Material
Brass
PCBCONTACTTERMINATIONAREAPLATINGMATERIAL
PCB Contact Termination Area Plating Material
Tin
CONTACTSHAPEFORM
Contact Shape & Form
Round
MATINGPINDIAMETER
Mating Pin Diameter
.6 mm [ .024 in ]
CONTACTRETENTIONWITHINHOUSING
Contact Retention Within Housing
Without
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Tin
CONTACTMATINGAREAPLATINGMATERIALFINISH
Contact Mating Area Plating Material Finish
Matte
CONTACTMATINGAREAPLATINGMATERIALTHICKNESS
Contact Mating Area Plating Material Thickness
1 - 2 um [ 39.37 - 78.73 uin ]
CONTACTTYPE
Contact Type
Pin
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
4 A
PCBCONTACTTERMINATIONAREAPLATINGMATERIALTHICKNESS
PCB Contact Termination Area Plating Material Thickness
1 - 2 um [ 39.37 - 78.73 uin ]
CONTACTMATINGAREALENGTH
Contact Mating Area Length
4.2 mm [ .165 in ]
CONTACTLAYOUT
Contact Layout
Inline
TERMINATIONPOSTTAILLENGTH
Termination Post & Tail Length
3.2 mm [ .126 in ]
TERMINATIONMETHODTOPRINTEDCIRCUITBOARD
Termination Method to Printed Circuit Board
Through Hole - Solder
ROUNDTERMINATIONPOSTTAILDIAMETER
Round Termination Post & Tail Diameter
.6 mm [ .024 in ]
PCBMOUNTRETENTIONTYPE
PCB Mount Retention Type
Kinked Legs
PANELMOUNTFEATURE
Panel Mount Feature
With
PCBMOUNTALIGNMENT
PCB Mount Alignment
Without
MATINGRETENTION
Mating Retention
Without
PCBMOUNTRETENTION
PCB Mount Retention
With
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
STRAINRELIEF
Strain Relief
Without
CENTERLINEPITCH
Centerline
2 mm [ .079 in ] Pitch
HOUSINGCOLOR
Housing Color
Natural
HOUSINGMATERIAL
Housing Material
Nylon 66
WIRESIZEAWG
Wire Size
28 - 22 AWG
PCBTHICKNESSRECOMMENDED
PCB Thickness
.8 mm [ .031 - .063 in ] Recommended
CONNECTORWIDTH
Connector Width
5.8 mm [ .228 in ]
CONNECTORHEIGHT
Connector Height
6.8 mm [ .267 in ]
CONNECTORLENGTH
Connector Length
23.8 mm [ .937 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-40 - 105 C [ -40 - 105 F ]
ASSEMBLYPROCESSFEATURE
Assembly Process Feature
Pick and Place Cover
CIRCUITAPPLICATION
Circuit Application
Power & Signal
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
AGENCYSTANDARD
AgencyStandard
CSA
CSAFILENUMBER
CSA File Number
LR 7189
AGENCYSTANDARDNUMBER
AgencyStandard Number
CSA, UL
ULFILENUMBER
UL File Number
E28476
PACKAGINGQUANTITY
Packaging Quantity
20
PACKAGINGMETHOD
Packaging Method
Box & Tube, TubeBox