??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1-292227-3
Bill of material
1-292227-3
PN
Part Number
1-292227-3
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1-292227-3
TEINTERNALDESCRIPTION
TE Internal Description
1.5 MINI CT SGL H SMT W BOSS 1
PCBCONNECTORASSEMBLYTYPE
PCB Connector Assembly Type
PCB Mount Header
CONNECTORSYSTEM
Connector System
Wire-to-Board
HEADERTYPE
Header Type
Shrouded
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
PCBMOUNTORIENTATION
PCB Mount Orientation
Right Angle
NUMBEROFPOSITIONS
Number of Positions
13
NUMBEROFROWS
Number of Rows
1
OPERATINGVOLTAGEVAC
Operating Voltage
50 VAC
OPERATINGVOLTAGEVDC
Operating Voltage
50 VDC
CONTACTBASEMATERIAL
Contact Base Material
Brass
CONTACTSHAPEFORM
Contact Shape & Form
Square
CONTACTRETENTIONWITHINHOUSING
Contact Retention Within Housing
Without
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Pre-Tin
CONTACTMATINGAREAPLATINGMATERIALFINISH
Contact Mating Area Plating Material Finish
Matte
CONTACTMATINGAREAPLATINGMATERIALTHICKNESS
Contact Mating Area Plating Material Thickness
1 um [ 39.37 uin ]
CONTACTTYPE
Contact Type
Pin
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
2 A
MATINGSQUAREPOSTDIMENSION
Mating Square Post Dimension
.5 mm [ .02 in ]
CONTACTMATINGAREALENGTH
Contact Mating Area Length
2.4 mm [ .095 in ]
TERMINATIONMETHODTOPRINTEDCIRCUITBOARD
Termination Method to Printed Circuit Board
Surface Mount
SQUARETERMINATIONPOSTTAILDIMENSION
Square Termination Post & Tail Dimension
.5 mm [ .02 in ]
PCBMOUNTRETENTIONTYPE
PCB Mount Retention Type
Solder Peg
PCBMOUNTALIGNMENT
PCB Mount Alignment
With
MATINGRETENTION
Mating Retention
Without
PCBMOUNTRETENTION
PCB Mount Retention
With
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
CENTERLINEPITCH
Centerline
1.5 mm [ .059 in ] Pitch
HOUSINGCOLOR
Housing Color
Natural
HOUSINGMATERIAL
Housing Material
Nylon 6T
WIRESIZEAWG
Wire Size
28 - 24 AWG
PCBTHICKNESSRECOMMENDED
PCB Thickness
.8 mm [ .031 in ] Recommended
CONNECTORWIDTH
Connector Width
4.9 mm [ .192 in ]
CONNECTORHEIGHT
Connector Height
7.7 mm [ .303 in ]
CONNECTORLENGTH
Connector Length
25.55 mm [ 1.006 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-22 - 221 C [ -30 - 105 F ]
CIRCUITAPPLICATION
Circuit Application
Signal
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
PACKAGINGMETHOD
Packaging Method
Tape