피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
카탈로그 탐색
언어선택:
English
English
1-292231-1
TE Connectivity
Connectors
PCB Connectors_new
Wire-To-Board Connectors
Headers & Receptacles
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{teconnectivity/connectors/pcb_connectors_new/wire_to_board_connectors/headers_and_receptacles/1_292231_1.prj},{NB=1-292231-1},{PN=1-292231-1},{NUMBEROFPOSITIONS=11},{NUMBEROFROWS=1},{OPERATINGVOLTAGEVAC=50},{OPERATINGVOLTAGEVDC=50},{CONTACTCURRENTRATINGMAXA=2},{PACKAGINGQUANTITY=500},{SHA256=5kbEDXEKA9LzjzfJ0B3i3np2sv3oJ4wvSlzwyuu4vig=},{INAME=12d2922312d1},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1-292231-1
Bill of material
1-292231-1
PN
Part Number
1-292231-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1-292231-1
TEINTERNALDESCRIPTION
TE Internal Description
1.5 MINI CT SGL V SMT WO BOSS
PCBCONNECTORASSEMBLYTYPE
PCB Connector Assembly Type
PCB Mount Header
CONNECTORSYSTEM
Connector System
Wire-to-Board
HEADERTYPE
Header Type
Shrouded
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
PCBMOUNTORIENTATION
PCB Mount Orientation
Vertical
NUMBEROFPOSITIONS
Number of Positions
11
NUMBEROFROWS
Number of Rows
1
OPERATINGVOLTAGEVAC
Operating Voltage
50
VAC
OPERATINGVOLTAGEVDC
Operating Voltage
50
VDC
CONTACTBASEMATERIAL
Contact Base Material
Brass
PCBCONTACTTERMINATIONAREAPLATINGMATERIAL
PCB Contact Termination Area Plating Material
Tin
CONTACTSHAPEFORM
Contact Shape & Form
Square
CONTACTRETENTIONWITHINHOUSING
Contact Retention Within Housing
Without
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Tin
CONTACTMATINGAREAPLATINGMATERIALFINISH
Contact Mating Area Plating Material Finish
Matte
CONTACTMATINGAREAPLATINGMATERIALTHICKNESS
Contact Mating Area Plating Material Thickness
1 um [ 39.37 uin ]
CONTACTTYPE
Contact Type
Pin
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
2
A
MATINGSQUAREPOSTDIMENSION
Mating Square Post Dimension
.5 mm [ .02 in ]
PCBCONTACTTERMINATIONAREAPLATINGMATERIALTHICKNESS
PCB Contact Termination Area Plating Material Thickness
1 um [ 39.37 uin ]
CONTACTMATINGAREALENGTH
Contact Mating Area Length
2.4 mm [ .095 in ]
CONTACTLAYOUT
Contact Layout
Staggered
TERMINATIONMETHODTOPRINTEDCIRCUITBOARD
Termination Method to Printed Circuit Board
Surface Mount
SQUARETERMINATIONPOSTTAILDIMENSION
Square Termination Post & Tail Dimension
.5 mm [ .02 in ]
PCBMOUNTALIGNMENT
PCB Mount Alignment
Without
MATINGRETENTION
Mating Retention
With
PCBMOUNTRETENTION
PCB Mount Retention
Without
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
CENTERLINEPITCH
Centerline
1.5 mm [ .059 in ]
Pitch
HOUSINGCOLOR
Housing Color
Natural
HOUSINGMATERIAL
Housing Material
Nylon
WIRESIZEAWG
Wire Size
28 - 24
AWG
PCBTHICKNESSRECOMMENDED
PCB Thickness
.8 mm [ .031 in ]
Recommended
CONNECTORWIDTH
Connector Width
4.7 mm [ .185 in ]
CONNECTORHEIGHT
Connector Height
6.9 mm [ .272 in ]
CONNECTORLENGTH
Connector Length
19 mm [ .748 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-22 - 221 C [ -30 - 105 F ]
ASSEMBLYPROCESSFEATURE
Assembly Process Feature
Pick and Place Cover
CIRCUITAPPLICATION
Circuit Application
Signal
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
AGENCYSTANDARD
AgencyStandard
UL
CSAFILENUMBER
CSA File Number
LR 7189-133
AGENCYSTANDARDNUMBER
AgencyStandard Number
CSA, UL
ULFILENUMBER
UL File Number
E28476
PACKAGINGQUANTITY
Packaging Quantity
500
PACKAGINGMETHOD
Packaging Method
Tape, Box