??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1-292231-8
Bill of material
1-292231-8
PN
Part Number
1-292231-8
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1-292231-8
TEINTERNALDESCRIPTION
TE Internal Description
1.5 MINI CT SGL V SMT WO BOSS
PCBCONNECTORASSEMBLYTYPE
PCB Connector Assembly Type
PCB Mount Header
CONNECTORSYSTEM
Connector System
Wire-to-Board
HEADERTYPE
Header Type
Shrouded
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
PCBMOUNTORIENTATION
PCB Mount Orientation
Vertical
NUMBEROFPOSITIONS
Number of Positions
18
NUMBEROFROWS
Number of Rows
1
OPERATINGVOLTAGEVAC
Operating Voltage
50 VAC
OPERATINGVOLTAGEVDC
Operating Voltage
50 VDC
CONTACTBASEMATERIAL
Contact Base Material
Brass
PCBCONTACTTERMINATIONAREAPLATINGMATERIAL
PCB Contact Termination Area Plating Material
Tin
CONTACTSHAPEFORM
Contact Shape & Form
Square
CONTACTRETENTIONWITHINHOUSING
Contact Retention Within Housing
Without
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Tin
CONTACTMATINGAREAPLATINGMATERIALFINISH
Contact Mating Area Plating Material Finish
Matte
CONTACTMATINGAREAPLATINGMATERIALTHICKNESS
Contact Mating Area Plating Material Thickness
1 um [ 39.37 uin ]
CONTACTTYPE
Contact Type
Pin
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
2 A
MATINGSQUAREPOSTDIMENSION
Mating Square Post Dimension
.5 mm [ .02 in ]
PCBCONTACTTERMINATIONAREAPLATINGMATERIALTHICKNESS
PCB Contact Termination Area Plating Material Thickness
1 um [ 39.37 uin ]
CONTACTMATINGAREALENGTH
Contact Mating Area Length
2.4 mm [ .095 in ]
CONTACTLAYOUT
Contact Layout
Staggered
TERMINATIONMETHODTOPRINTEDCIRCUITBOARD
Termination Method to Printed Circuit Board
Surface Mount
SQUARETERMINATIONPOSTTAILDIMENSION
Square Termination Post & Tail Dimension
.5 mm [ .02 in ]
PCBMOUNTALIGNMENT
PCB Mount Alignment
Without
MATINGRETENTION
Mating Retention
With
PCBMOUNTRETENTION
PCB Mount Retention
Without
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
CENTERLINEPITCH
Centerline
1.5 mm [ .059 in ] Pitch
HOUSINGCOLOR
Housing Color
Natural
HOUSINGMATERIAL
Housing Material
Nylon
WIRESIZEAWG
Wire Size
28 - 24 AWG
PCBTHICKNESSRECOMMENDED
PCB Thickness
.8 mm [ .031 in ] Recommended
CONNECTORWIDTH
Connector Width
4.7 mm [ .185 in ]
CONNECTORHEIGHT
Connector Height
6.9 mm [ .272 in ]
CONNECTORLENGTH
Connector Length
29.5 mm [ 1.161 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-22 - 221 C [ -30 - 105 F ]
ASSEMBLYPROCESSFEATURE
Assembly Process Feature
Pick and Place Cover
CIRCUITAPPLICATION
Circuit Application
Signal
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
AGENCYSTANDARD
AgencyStandard
CSA
CSAFILENUMBER
CSA File Number
LR 7189-133
AGENCYSTANDARDNUMBER
AgencyStandard Number
CSA, UL
ULFILENUMBER
UL File Number
E28476
PACKAGINGQUANTITY
Packaging Quantity
500
PACKAGINGMETHOD
Packaging Method
Tape, Box